Wire Brush EA109GH-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle is thick, that keeps the user from being tired even after a long period of use.
・Brush Material …Brass
・Brush Size …40 x 85mm
・The hair length …17mm
・The wire diameter …0.15mm
・Full length …225mm
・Line…2lines