Wire Brush EA109GH-24

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle is thick, that keeps the user from being tired even after a long period of use.
・Brush Material …PVC
・Brush Size …50 x 95mm
・The hair length …17mm
・The wire diameter …0.3mm
・Full length …225mm
・Line…3 lines