Wire Brush Set (Tip bended ) EA109GH-11B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle is thick, that keeps the user from being tired even after a long period of use.
・Brush Material …Steel
・Qty. Per Unit …10 Pcs
・Brush Size (mm) …10 x 75
・The hair length (mm) …17
・Wire Diameter …0.2
・Full length (mm)…225
・Line…1line
・The shape …Curve