1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tire Gauge With Increasing And Decreasing Function (0 - 1200 KPA)

SGE HAND TOOL

Tire Gauge With Increasing And Decreasing Function (0 - 1200 KPA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,463.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please supply clean dry compressed air from a compressor. Install piping to remove foreign matter such as an air dryer, air filter, etc. Please use at maximum measured value of 1200 kPa or less. Measuring higher pressures than specified will cause malfunction, the pointer will not return to 0, making accurate measurement impossible. Do not shock the product by dropping, etc. There is a chance of malfunction. Do not use it for anything other than the intended usage.

Product Description

[Features]
· Large and easy to see 3 inch large dial.
· Easy to measure, boost pressure and perform tire decompression by lever operation.
· Adopted double chuck that can measure tire pressure of passenger cars and trucks (small caliber double chuck that can be used to measure even narrow spots such as aluminum wheels).
· Adopts a rubber grip handle that is easy to hold.
[Applications]
· Primarily for passenger vehicles and small trucks.

Part Number
46967
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,463.01

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(kPa) 0 to 1,200 Measurement Error(kPa) Within ±10 JAN Code 4712818948837