(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Keiba Mini Epo nippers tapered longnose pliers (stainless steel bent type, 45° angle)

Keiba Mini Epo nippers tapered longnose pliers (stainless steel bent type, 45° angle)

You can add up to 6 items to the comparison list.

Loading...

Specifications of KMC-307B

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    153
  • With or without Spring
    Not Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    1.5
  • Stranded wire Cutting capacity(mmφ)
    2.6
  • ANGLE(º)
    45
  • A(mm)
    153
  • B(mm)
    38.5
  • C(mm)
    48
  • D(mm)
    8.5
  • Size(mm)
    150
  • Weight(g)
    66
Part Number
KMC-307B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 672.08

KIB HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    153
  • With or without Spring
    Not Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    1.5
  • Stranded wire Cutting capacity(mmφ)
    2.6
  • ANGLE(º)
    45
  • A(mm)
    153
  • B(mm)
    38.5
  • C(mm)
    48
  • D(mm)
    8.5
  • Size(mm)
    150
  • Weight(g)
    66

Product Description

[Features]
· Made of stainless steel, it is both light and rigid.
· Also resistant to rust.
· Curved, tapering tip convenient for narrow spaces.

Specifications of KMC-307B

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    153
  • With or without Spring
    Not Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    1.5
  • Stranded wire Cutting capacity(mmφ)
    2.6
  • ANGLE(º)
    45
  • A(mm)
    153
  • B(mm)
    38.5
  • C(mm)
    48
  • D(mm)
    8.5
  • Size(mm)
    150
  • Weight(g)
    66
Part Number
KMC-307B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 672.08

KIB HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1