(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Keiba Mini Epo nippers (stainless steel, nylon type)

Keiba Mini Epo nippers (stainless steel, nylon type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of KMC-057

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.9
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.0
  • Body Width(mm)
    48
  • Body Thickness(mm)
    8
  • Weight(g)
    51
  • JAN Code
    4962537303701
Part Number
KMC-057
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 782.14

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.9
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.0
  • Body Width(mm)
    48
  • Body Thickness(mm)
    8
  • Weight(g)
    51
  • JAN Code
    4962537303701

Product Description

[Features]
· Made of stainless steel, it is both light and rigid.
· Also resistant to rust.
· Ideal for cutting wire and plastics.

Specifications of KMC-057

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.9
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.0
  • Body Width(mm)
    48
  • Body Thickness(mm)
    8
  • Weight(g)
    51
  • JAN Code
    4962537303701
Part Number
KMC-057
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 782.14

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1