1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sakura (FHU Type)

FJS CERMET TIP SAW SAKURA

Sakura (FHU Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,291.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High performance cutting blade made using cermet tips.
· Superior heat and abrasion-resistance over carbide tips. Capable of smoothly cutting not only iron but also stainless steel.
· The special base metal processing helps prevent cutting chips from scattering off everywhere.
[Applications]
· For ironworking thin items

Part Number
TP310FHU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,291.92

FJS CERMET TIP SAW SAKURA 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Work Material Iron Outside Diameter(mm) 310 Blade Thickness(mm) 2
Number of Cutting Teeth(P) 80 Details Type For ironwork on thin objects Hole Diameter(mm) 25.4
Maximum Operating Rotational Speed(rpm) 3200

Please check the type/dimensions/specifications of the part TP310FHU in the Sakura (FHU Type) series.