1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Raicho 0.8/1.6【1-10 Pieces Per Package】 (R10516)

CUT-OFF-WHEEL

Super Raicho 0.8/1.6 (R10516)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tough and sharp. Both faces are fabric-reinforced for improved safety. The rough periphery face delivers excellent sharpness.
[Applications]
· General steel materials, stainless steel materials (thin plates, thin cylindrical rods, pipes, sashes), ALC

Part Number
R10516
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbrasive Particle Size
(#)
Blade Thickness
(mm)

฿ 103.00

CUT-OFF-WHEEL 10 Piece(s) 12 Day(s) AX361.6

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Outside Diameter(mm) 105
Inner Diameter(mm) 15 Maximum Operating Peripheral Speed(m/s (m/min)) 80

Please check the type/dimensions/specifications of the part R10516 in the Super Raicho 0.8/1.6 series.

Products with similar specification

Part Number
R10508
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipAbrasive Particle Size
(#)
Blade Thickness
(mm)

฿ 840.29

5 Pack(s)

10 Pieces Per Package

5 Day(s) SA600.8