1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Grinding Wheel Neo Flex【20 Pieces Per Package】 (SE80)

FJS OFFSET/FLEXIBLE STONES

Flexible Grinding Wheel Neo Flex (SE80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Elastic grind stone with appropriate flexibility. Effortless grinding with appropriate softness.
[Features]
· Made using ceramic abrasive grains providing excellent grinding force and improved durability. A flexible grind stone for general steel and in particular for grinding stainless steel.
[Applications]
· Stainless steel, general steel, cast iron

Part Number
SE80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThickness Dimension
(mm)
Particle Size
(#)

฿ 2,389.24

FJS OFFSET/FLEXIBLE STONES 1 Pack(s)

20 Pieces Per Package

31 Day(s) 280

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 100 Inner Diameter Size(mm) 15 Work Piece General Steel / Stainless Steel / Cast Iron
Abrasive Grain SE Abrasive Grain Maximum operating rotation speed(m/s) 72