Precision Metal Cutter KCM-370NESC

Brand :
FUJISEITO

Caution

    Product Description

    [Features]
    · Popular large cutter in the KCM series.
    · Extremely quiet, capable of precision cutting. Easily cuts stainless steel.
    · Clean cutting without dust, sparks, or smells.
    · Choose the height when working with the low floor model.
    · Safe and good workability with low rotation speed.
    · Accurately set the cutting dimension from 0 to 850 mm with the sizing and cutting device's 1 mm scale.
    · Angled cutting up to 45° right and left can be set in 1° increments on the guide plate.
    · Securely fasten the materials to be cut with the flexing prevention structure.
    · Saw blade support shaft is highly rigid, making stable cutting work possible.
    · Prevents saw clogging with the unique chip remover.
    · Excellent operability, with the switch on the side of the saw blade head.
    · Increase workability by using a sub-vise and machine table.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat