1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Precision Metal Cutter KCM-250B

FJS METAL CUTTING MACHINE

Precision Metal Cutter KCM-250B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 233,238.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Greatly increases cutting capability.
· Easily cuts through thick materials by increasing the reduction ratio and increasing torque. Also cuts through stainless steel.
· Precision cutting without burrs or burns. No post-machining necessary.
· Clean cutting without dust, sparks, or smells.
· The chip remover uses our unique double roller method. Chips are removed from both sides of the saw blade, which prevents clogging and greatly increases cutting efficiency and saw blade life.

Part Number
KCM-250B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 233,238.65

FJS METAL CUTTING MACHINE 1 Piece(s) 26 Day(s)

Loading...

  1. 1

Basic Information

Voltage(V) Three-Phase 200 Maximum Number of Load-Free Rotations(rpm) 36/44 Power Consumption(W) 400
Constant Dimension Stopper(mm) 0–500 Angle cutting(°) Left-Right 90-45 Flange dimensions P.C.Dφ66-10×4
Machine Dimensions(mm) 485×670×720 Coolant Pump Output (50/60 Hz)(W) 40 Coolant Tank Capacity(L) Approx. 8
Cutting Fluid The Exclusive Cutting Fluid for Use with This Machine Should Be Diluted About 20 Times with Water Accessory Dedicated Cutting Fluid (1 L Container Included), Metal Saw 1 pc, Single End Wrench 24 mm, Hex Wrench 6 mm, Grounding 3P 20 A Plug 1 Each Mass(kg) Approximately 95

Please check the type/dimensions/specifications of the part KCM-250B in the Precision Metal Cutter KCM-250B series.