(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Single action to change grade.
· Excellent cutting.
· Little clogging and long lasting (long life).
· Deters exposing paper.
· Water-resistant and can be used with water.
· Does not damage pad. Pad surface is always smooth.
[Applications]
· Automotive body repair polishing work
· Coating polishing on various vehicles.
· Metal baked-on coating polishing work.
· Polishing work in painting buildings and in interior work.
· Various polishing work performed by woodworkers and furniture manufacturers
Sheet Model | Water-resistant Paper | Method of Using | For Sander | Particle Size(#) | 60 |
---|---|---|---|---|---|
Detailing Type | Zysk | Size | φ50mm |
Please check the type/dimensions/specifications of the part HNAD-60-50MM in the HN High Pitch Paper (Disc Shape) series.
How can we improve?
How can we improve?