1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Side-Opening Vice Model-220

AIK MEASURING TOOLS

Double Side-Opening Vice Model-220
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 77,238.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stationary-type, double side-opening vice.
· A large opening to support use with a variety of work pieces.
· Clamp faces are interchangeable and it is easy to create custom clamp faces such as resin types.

Part Number
220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 77,238.28

AIK MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) W90 × D30 Capacity(N) 1 k Maximum Opening(mm) 0 to 80
Fixing Screw M6 female screw Mass(g) 2,100