1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X-Y Table Model-330

AIK TOOLS

X-Y Table Model-330
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58,333.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Combines with a variety of different test stands. Use for centering or micro-feeding test workpieces.

Part Number
330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 58,333.54

AIK TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) 55 × 60 (Table) Travel Distance X, Y axis ±25 mm Mass(g) 1,000

Please check the type/dimensions/specifications of the part 330 in the X-Y Table Model-330 series.