1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SGX Cera Cut Abrasive Cloth Belt

SGX Cera Cut Abrasive Cloth Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 388.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses ceramic abrasive grains.
· The properties of the abrasive grains prevent dulling occurring.
· Long-lasting polishing quality.
[Applications]
· Ideal for polishing hard-to-cut materials, such as stainless steel and titanium alloy.

Part Number
SGXB-GT-40
SGXB-GT-60
SGXB-GT-80
SGXB-GT-100
SGXB-GT-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code

฿ 505.81

SRK SGX-GT ABRASIVE CLOTH BELT 5 Piece(s) 31 Day(s) 404937591857293326-2197

฿ 435.85

SRK SGX-GT ABRASIVE CLOTH BELT 10 Piece(s) 31 Day(s) 604937591857309326-2201

฿ 409.24

SRK SGX-GT ABRASIVE CLOTH BELT 10 Piece(s) 31 Day(s) 804937591857316326-2219

฿ 390.08

SRK SGX-GT ABRASIVE CLOTH BELT 10 Piece(s) 31 Day(s) 1004937591857323326-2171

฿ 388.53

SRK SGX-GT ABRASIVE CLOTH BELT 10 Piece(s) 31 Day(s) 1204937591857330326-2189

Loading...

  1. 1

Basic Information

Width(mm) 100 Length(mm) 915 Base Material Cloth
Abrasive Ceramics (SG or A)