(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Abrasive grain is applied to nylon non-woven fabric.
· The base is non-woven fabric, which deters clogging.
[Applications]
· Rust removal and cleaning.
· Scuffing before painting metal.
· Vehicle substrate processing.
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding | Abrasive | : Aluminum Oxide |
---|---|---|---|---|---|
Width(mm) | 150 | Length(mm) | 230 |
Please check the type/dimensions/specifications of the part KENMARON-60 in the Kenmaron series.
Part Number |
---|
KENMARON-1200 |
KENMARON-150 |
KENMARON-180 |
KENMARON-600 |
KENMARON-80 |
KENMARON-800 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Particle Size (#) | Color | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 192.29 | 20 Piece(s) | 5 Day(s) | 1200 | Yellow | 4937591858481 | 322-5755 | ||
฿ 180.24 | 20 Piece(s) | 5 Day(s) | 150 | Dark brown | 4937591858405 | 322-5763 | ||
฿ 180.24 | 20 Piece(s) | 5 Day(s) | 180 | Dark brown | 4937591858412 | 322-5771 | ||
฿ 178.73 | 20 Piece(s) | 8 Day(s) | 600 | Yellow | 4937591858450 | 322-5828 | ||
฿ 198.35 | 20 Piece(s) | 5 Day(s) | 80 | Black | 4937591858375 | 322-5836 | ||
฿ 192.29 | 20 Piece(s) | 5 Day(s) | 800 | Yellow | 4937591858467 | 322-5844 |
How can we improve?
How can we improve?