Klein Pliers (Journeyman Series) J2000-9NECR/J2000-9NETP/J213-9NETP

Brand :
KLEINTOOLS

Caution

  • The image shown is a representative image.

Product Description

[Features]
- Hard, black material for toughness and durability
- Soft material on outer surface for comfort and a firm grip
- Color-coded handles allow quick identification of tool
- "Handform" handles for full gripping and cutting power
[Specifications]
- Type: Heavy Duty High Leverage Side Cutting/Crimping Pliers/
- Side Cutting Pliers
- Overall Length: 9.55" (24.3 cm)
- Material: Steel/Induction Hardened Steel
- Jaw Length: 1.594" (4 cm)/1.91'' (4.9 cm)
- Jaw Width: 1.25" (3.2 cm)
- Jaw Thickness: 0.625" (1.6 cm)
- Jaw Capacity: 1.43" (3.6 cm)/1.375'' (3.5 cm)
- Knife Length: 0.781" (2 cm)/
- Handle Color: Light Blue/Black/Dark Blue
- Handle Finish: Journeyman™ Dual-Material
- Handle Length: 5.55" (14.1 cm)
- Insulated: No
- Tether Capable: No
- Weight: 1.1 lb (0.5 kg)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Klein Pliers (Journeyman Series) J2000-9NECR/J2000-9NETP/J213-9NETP | KLEINTOOLS | MISUMI Thailand