Klein Nippers (Journeyman Series) KLJ228-8

Brand :
KLEINTOOLS

Caution

    Product Description

    [Features]
    - High-leverage pliers with rivet closer to the cutting edge for 36-percent greater cutting power than other plier designs
    - Diagonal Cutters have short jaws and beveled cutting edges for close cutting of wire
    - Induction-hardened cutting knives for long life
    - Hot-riveted joint ensures smooth action and no handle wobble
    - State-of-the-art, dual-material Journeyman™ handles provide a better grip without sacrificing tool strength and durability
    - Hard, black material for toughness and durability
    - Soft material on outer surface for comfort and a firm grip
    - Color-coded handles allow quick identification of tool
    [Specifications]
    - Type: Diagonal Cutting Pliers
    - Overall Length: 8" (20.3 cm)
    - Material: Steel
    - Jaw Length: 0.781" (2 cm)
    - Jaw Width: 1.25" (3.2 cm)
    - Jaw Thickness: 0.46" (1.2 cm)
    - Jaw Capacity: 1" (2.5 cm)
    - Cutting Knives: Standard
    - Cut Style: Standard
    - Joint Type: Adjustable
    - Handle Color: Red/Black
    - Handle Finish: Journeyman™ Dual-Material
    - Handle Length: 4.7" (11.9 cm)
    - Insulated: No
    - Tether Capable: No
    - Weight: 10.7 oz (304 g)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat