Cross-Head Screwdriver KL603

Brand :
KLEINTOOLS

Caution

  • The image shown is a representative image.

Product Description

[Specifications]
- Tip standards: Phillips (+)
- Weight(g): 68/136/159
- Tip size/Phillips (+): No.1/2/3
- Shaft length L (mm): 76/102/152/178
- Overall length(mm): 171/211/279/287

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat