1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seal For Pressure Measuring Equipment (Lens Seal)

NGO PRESSURE GAUGES ORDINARY

Seal For Pressure Measuring Equipment (Lens Seal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 104.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NAGANO KEIKI CO., LTD. for pressure measuring instrument (lens packing). [Features] ·The packing is used for the straight thread seat of pressure measuring instrument. It can be selected according to various piping materials and sizes.

 
Part Number
FJ80-001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 104.52

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pressure Gauge Pipe Packing Material Copper Thread Diameter G3/8, G1/2 (common)
Seal Diameter(mm) 12 Seal Hole Diameter(mm) 5.1 Material Details Lens seal: copper (C1100)
Mass(g) Approx. 1.7

Please check the type/dimensions/specifications of the part FJ80-001 in the Seal For Pressure Measuring Equipment (Lens Seal) series.