(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This fitting designed for pressurized piping can be used in different combinations and configurations for different sizes and applications.
Part Number |
---|
FJ10-281 |
FJ10-283 |
FJ10-373 |
FJ10-483 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Details Type | Thread Diameter | Screw Length (mm) | Overall Length (mm) | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 550.55 | NGO PIPE ADAPTORS | 1 Piece(s) | 45 Day(s) | Brass | Max operating pressure: 50 MPa | G1/4 × R3/8 | 18 | 36 | Brass: C3604 | ||
฿ 936.50 | NGO PIPE ADAPTORS | 1 Piece(s) | 45 Day(s) | Stainless Steel (SUS316) | Max operating pressure: 100 MPa | G1/4 × R3/8 | 18 | 36 | Stainless steel: SUS316 | ||
฿ 990.78 | NGO PIPE ADAPTORS | 1 Piece(s) | Same day | Stainless Steel (SUS316) | Max operating pressure: 100 MPa | G3/8 × R1/4 | 16 | 36 | Stainless steel: SUS316 | ||
฿ 936.50 | NGO PIPE ADAPTORS | 1 Piece(s) | 45 Day(s) | Stainless Steel (SUS316) | Max operating pressure: 100 MPa | G1/2 × R3/8 | 18 | 40 | Stainless steel: SUS316 |
Loading...
Product Type | Fitting for Pressure Gauge Pipe | Mass(g) | Approx. 100 |
---|
How can we improve?
How can we improve?