1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glycerin Pressure Gauge (D Frame Embedded Type)

Glycerin Pressure Gauge (D Frame Embedded Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,716.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product features excellent corrosion resistance due to wetted components and a case made of stainless steel, and also demonstrates excellent moisture resistance.
· With the inclusion of a safety window (blow-out disc) on the upper part of the instrument, if the Bourdon tube bursts, destruction of the glass is prevented.
· Arrow-shaped safety marks can be mounted on the pressure gauge case and can be set to any pressure value.
· A dry model that is not filled with glycerin can be manufactured.

 
Part Number
GV55-173/0-0.1MPA
GV56-183-4000-35MPA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Size
(mm)
Connector Size Screw Length
(mm)
Overall Length
(mm)
Mass
(g)

฿ 3,716.74

NGO PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–0.160R1/41658Approx. 300

฿ 7,784.39

NGO PRESSURE GAUGES 1 Piece(s) 5 Day(s) 0~3575R3/81866.5Approx. 400

Loading...

  1. 1

Basic Information

Product Type Glycerin Pressure Gauge Material Stainless Steel (SUS304) Accuracy ±1.5% FS
Material Details Bourdon tube / connector: SUS316