1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glycerin Pressure Gauge (A Frame Vertical Type / ø60)

NGO PRESSURE GAUGES

Glycerin Pressure Gauge (A Frame Vertical Type / ø60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,692.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product features excellent corrosion resistance due to wetted components and a case made of stainless steel, and also demonstrates excellent moisture resistance.
· With the inclusion of a safety window (blow-out disc) on the upper part of the instrument, if the Bourdon tube bursts, destruction of the glass is prevented.
· Arrow-shaped safety marks can be mounted on the pressure gauge case and can be set to any pressure value.
· A dry model that is not filled with glycerin can be manufactured.

 
Part Number
GV50-123-3060-10MPA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,692.61

NGO PRESSURE GAUGES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Glycerin Pressure Gauge Pressure Range(Mpa) 0–10 Material Stainless Steel (SUS304)
Accuracy ±1.5% FS Size(mm) 60 Connector Size G1/4B
Screw Length(mm) 16 Overall Length(mm) 92.3 Material Details Bourdon tube / connector: SUS316
Mass(g) Approx. 300