1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spare Blade for Air Nippers

MUR HAND TOOL

Spare Blade for Air Nippers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,200.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spare blades for MR type air wire cutters used for cutting, crimping work, etc.

Part Number
S20S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,200.28

MUR HAND TOOL 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Cutting Capacity (Iron Wire)(mm) 0.5、0.8 Cutting Capacity (Copper Wire)(mm) 0.8、1.2
Compatible Model MR-3 Application Compatible main unit: MR-3, MR3A

Please check the type/dimensions/specifications of the part S20S in the Spare Blade for Air Nippers series.