Auto Net Disc Outer Diameter 150 mm

Brand :
SANKYO RIKAGAKU

Caution

    Product Description

    [Features]
    · Dust suction and non-dust suction type abrasive material can be combined.
    · Improves productivity and reduces costs.
    [Applications]
    · Automotive body repair polishing work
    · Baked metal coating polishing work.
    · FRP polishing work.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Auto Net Disc Outer Diameter 150 mm | SANKYO RIKAGAKU | MISUMI Thailand