1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Iron File Extreme Standard (HI-EX12)

TBS FILES

Iron File Extreme Standard (HI-EX12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A combination file with different roughness on the front and back.
[Features]
· Since the roughness is different on the front and back, the front can be used for roughing and the back for finishing, improving the workability.
· Sold as a single unit and comes in a special case, making it convenient for storage.
· Affordable standard type.
· Any pre-quenching metal can be cut.
[Applications]
· For those who want to finish rough cutting and finishing with just one.

Part Number
HI-EX12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Roughness of grain File Length
(mm)
Width×Thickness
(mm)
Trusco Code Coarse (Single-cut coarse)
(Cut / 10 mm)
Second cut (single second cut)
(Cut / 10 mm)
Fine
(Cut / 10 mm)
Dead-smooth
(Cut / 10 mm)

฿ 383.26

TBS FILES 2 Piece(s) 3 Day(s) 235Single Coarse / Single Medium12016 x 4431-63471014--

Loading...

  1. 1

Basic Information

Type ironworking files Product Type Ironwork Type Single Product Set Product Single Item

Please check the type/dimensions/specifications of the part HI-EX12 in the Iron File Extreme Standard series.

Products with similar specification

Part Number
HI-EX01
HI-EX02
HI-EX11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Roughness of grain File Length
(mm)
Width×Thickness
(mm)
Trusco Code Coarse (Single-cut coarse)
(Cut / 10 mm)
Second cut (single second cut)
(Cut / 10 mm)
Fine
(Cut / 10 mm)
Dead-smooth
(Cut / 10 mm)

฿ 274.41

1 Piece(s) Same day 215Coarse/Fine11011 x 3.5431-631213-27-

฿ 274.41

1 Piece(s) Same day 215Second cut: Dead smooth11011 x 3.5431-6321-17-40

฿ 383.26

2 Piece(s) 3 Day(s) 235Coarse/Fine12016 x 4431-633910-22-