1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Atoma 1/4 Diamond Sharpener With Stand For General Purpose, Mold, Metal And Knife Polishing

Atoma 1/4 Diamond Sharpener With Stand For General Purpose, Mold, Metal And Knife Polishing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,079.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With easy-to-carry stand. Economical, blade-replacement type.
[Applications]
· For molds, tables for machining tools, knife sharpening, chamfering stone and tiles and correcting ceramics, etc.

Part Number
ATM1-4F-1.4D
ATM1-4F-4D
ATM1-4F-6D
ATM1-4F-12D
ATM1-4R-1.4D
ATM1-4R-4D
ATM1-4R-6D
ATM1-4R-12D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoughness of grain Particle Size
(#)
Shape JAN Code

฿ 1,183.39

FILES 1 Piece(s) 31 Day(s) Coarse140Flat4954452126947

฿ 1,079.38

FILES 1 Piece(s) 31 Day(s) Medium Texture400Flat4954452126787

฿ 1,170.08

FILES 1 Piece(s) 31 Day(s) Smooth600Flat4954452126732

฿ 1,170.08

FILES 1 Piece(s) 31 Day(s) Dead Smooth1,200Flat4954452126893

฿ 1,300.55

FILES 1 Piece(s) 31 Day(s) Coarse140Circular4954452126954

฿ 1,255.35

FILES 1 Piece(s) 31 Day(s) Medium Texture400Circular4954452126800

฿ 1,187.18

FILES 1 Piece(s) 31 Day(s) Smooth600Circular4954452126756

฿ 1,187.18

FILES 1 Piece(s) 31 Day(s) Dead Smooth1,200Circular4954452126916

Loading...

  1. 1

Basic Information

Type Iron File Product Type Iron Type Overall Length(mm) 117
Single Product Set Product Single Item