1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Atoma 1/4 Diamond Sharpener Spare Blade For General Purpose, Mold, Metal And Knife Polishing

FILES

Atoma 1/4 Diamond Sharpener Spare Blade For General Purpose, Mold, Metal And Knife Polishing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 924.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Spare blade for the Atoma 1/4 Diamond Sharpener.
[Applications]
· For molds, tables for machining tools, knife sharpening, chamfering stone and tiles and correcting ceramics, etc.

 
Part Number
ATM1-4F-4C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoughness of grain Particle Size
(#)
Shape JAN Code

฿ 1,888.00

FILES 1 Piece(s) 16 Day(s) Medium Texture400Flat4954452126770

Loading...

  1. 1

Basic Information

Type Iron File Product Type Iron Type Overall Length(mm) 105
Single Product Set Product Single Item

Please check the type/dimensions/specifications of the part ATM1-4F-4C in the Atoma 1/4 Diamond Sharpener Spare Blade For General Purpose, Mold, Metal And Knife Polishing series.

Products with similar specification

Part Number
ATM1-4F-1.4C
ATM1-4F-12C
ATM1-4F-6C
ATM1-4R-12C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoughness of grain Particle Size
(#)
Shape JAN Code

฿ 1,002.19

1 Piece(s) 31 Day(s) Coarse140Flat4954452126923

฿ 942.11

1 Piece(s) 31 Day(s) Dead Smooth1,200Flat4954452126886

฿ 942.11

1 Piece(s) 31 Day(s) Smooth600Flat4954452126725

฿ 924.77

1 Piece(s) 31 Day(s) Dead Smooth1,200Circular4954452126909