(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can also be used for metal press clamps and the metal working clamps of injection molding machines.
· It has a structure that prevents the saddle and thrust receiver from falling off the main body.
· Can also be used flipped upside-down.
· The height of the workpiece can be adjusted steplessly.
Part Number |
---|
6312V-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tightening Force (kN) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | T groove width compatible with the standard mounting clamp |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,285.31 | NBY JIGS PARTS | 1 Piece(s) | 6 Day(s) | 60 | 187 | 62 | 42 | 27 | 20 | 30 | 21 | 44 | 44 | 0-80 | 30 | 14 | 2.25 | 16、 18、 20、 22 |
Loading...
Please check the type/dimensions/specifications of the part 6312V-3 in the Crocodile Clamp series.
Part Number |
---|
6312V-1 |
6312V-2 |
6312V-4 |
6312V-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tightening Force (kN) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | T groove width compatible with the standard mounting clamp |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,877.10 | 1 Piece(s) | 6 Day(s) | 30 | 115 | 44 | 27 | 17 | 12 | 30 | 13 | 25 | 30 | 0-55 | 18 | 11 | 0.66 | 10、12、14 | ||
฿ 6,066.97 | 1 Piece(s) | 6 Day(s) | 40 | 150 | 55 | 36 | 21 | 17 | 41 | 17 | 35 | 36 | 0-70 | 20 | 12 | 1.49 | 12、 14、 16、 18 | ||
฿ 11,470.59 | 1 Piece(s) | 6 Day(s) | 75 | 235 | 70 | 51 | 34 | 24 | 30 | 25 | 60 | 47 | 0-100 | 31 | 17 | 3.64 | 20、 22、 24、 28 | ||
฿ 20,344.23 | 1 Piece(s) | 6 Day(s) | 75 | 285 | 73 | 56 | 35 | 24 | 30 | 25 | 62 | 51 | 0-100 | 35 | 17 | 4.34 | 20、 22、 24、 28 |
How can we improve?
How can we improve?