1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Crocodile Clamp (Part Number)

NBY JIGS PARTS

Crocodile Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,877.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can also be used for metal press clamps and the metal working clamps of injection molding machines.
· It has a structure that prevents the saddle and thrust receiver from falling off the main body.
· Can also be used flipped upside-down.
· The height of the workpiece can be adjusted steplessly.

Part Number
6312V-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTightening Force
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
T groove width compatible with the standard mounting clamp

฿ 4,877.10

NBY JIGS PARTS 1 Piece(s) 6 Day(s) 3011544271712301325300-5518110.6610、12、14

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6312V-1 in the Crocodile Clamp series.

Products with similar specification

Part Number
6312V-2
6312V-3
6312V-4
6312V-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTightening Force
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
T groove width compatible with the standard mounting clamp

฿ 6,066.97

1 Piece(s) 6 Day(s) 4015055362117411735360-7020121.4912、 14、 16、 18

฿ 7,285.31

1 Piece(s) 6 Day(s) 6018762422720302144440-8030142.2516、 18、 20、 22

฿ 11,470.59

1 Piece(s) 6 Day(s) 7523570513424302560470-10031173.6420、 22、 24、 28

฿ 20,344.23

1 Piece(s) 6 Day(s) 7528573563524302562510-10035174.3420、 22、 24、 28