1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Max Gear for Rechargeable Circular Saw (for Iron and Stainless Steel)

Max Gear for Rechargeable Circular Saw (for Iron and Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,631.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For iron and stainless steel.
Ultra-thin 1.1 mm blade reduces burden on motor.
The yellow coating up to the cutting edge greatly reduces the adhesion of chips on the cutting edge.

Part Number
MGJ-110
MGJ-135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,631.16

TIP CUTTING TOOL 1 Piece(s) 5 Day(s)

฿ 1,723.68

TIP CUTTING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Work Material Stainless Outside Diameter(mm) 135 Blade Thickness(mm) 1.1
Number of Cutting Teeth(P) 36 Hole Diameter(mm) 20 JAN Code 4949022006149
Blade type Center Staggered Teeth