1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Max Gear Diamond Blade

Max Gear Diamond Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Can be used for cutting concrete, brick, and mortar.
[Features]
Excellent dust discharge and heat dissipation.

Part Number
MGD-105S
MGD-125S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 499.76

TIP CUTTING TOOL 1 Piece(s) 5 Day(s)

฿ 656.38

TIP CUTTING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Chip Diamond Outside Diameter(mm) 125 Blade Thickness(mm) 2
Hole Diameter(mm) 22 Blade Width(mm) 7.0 JAN Code 4949022006262
Blade type Segment