1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

German Best Max (Vertical Grinding Type)

German Best Max (Vertical Grinding Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,132.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General vertical grinding type for woodworking.
· Ideal for oblique cutting of braces and long-grain laminated wood, lumber core and structural plywood.

Part Number
DB30-165
DB30-190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
JAN Code

฿ 1,132.28

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 1654949022003957

฿ 1,132.28

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 1904949022003964

Loading...

  1. 1

Basic Information

Blade Thickness(mm) 1.8 Number of Cutting Teeth(P) 30 Hole Diameter(mm) 20
Blade type Center Staggered Teeth