1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Plastic

For Plastic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,148.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
A tipped saw that can be used for high-speed cutting of plastic.

 
Part Number
PC255-100
PC255-120
PC305-100
PC305-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
JAN Code Blade type

฿ 5,148.88

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 25521004949022002264Center Triple Blades

฿ 5,695.25

TIP CUTTING TOOL 1 Piece(s) 7 Day(s) 25521204949022002271Center Staggered Teeth

฿ 5,635.36

TIP CUTTING TOOL 1 Piece(s) 3 Day(s) 3052.41004949022002295Center Staggered Teeth

฿ 6,638.41

TIP CUTTING TOOL 1 Piece(s) 3 Day(s) 3052.41204949022002301Center Staggered Teeth

Loading...

  1. 1

Basic Information

Work Material Vinyl Chloride & Plastic Hole Diameter(mm) 25.4