1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

German Fine Max (for General Woodwork / Laminated Wood)

German Fine Max (for General Woodwork / Laminated Wood)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 656.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The rake angle of 23° gives the "ultra-light cutting feeling".
· Decreases Adhesiveness of Resins/Adhesives via Black Fluorine Coating
· Laser Slit Resin Embedded "Anti-Vibration/Silent Type"
· Long Cutting Achieved by Using HRA 92.7 High-Hardness Tip

Part Number
DF42-127
DF52-147
DF52-165
DF52-190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
JAN Code

฿ 656.38

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 1271.4424949022006309

฿ 656.38

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 1471.5524949022006316

฿ 656.38

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 1651.6524949022006323

฿ 656.38

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 1901.6524949022006330

Loading...

  1. 1

Basic Information

Work Material Wood Hole Diameter(mm) 20 Blade type Center Staggered Teeth