Total Length 152 mm T-Handle Hex Key Single Item / Sold Separately ( mm Sizes)

Brand :
BONDHUS

Caution

    Product Description

    Total length of welded handle and blade 152 mm hex T-handle wrench.
    [Features]
    · Standard: millimeters.
    · The iron handle and shaft blade are welded together, so torque is firmly applied without slipping.
    · The original handle shape with both ends curved downward is made to ergonomically fit the hand.
    · Through the fly wheel effect which uses the weight of the iron handle, it is possible to turn screws with the minimum necessary force.
    · T-handle is a shape which can easily apply excess force.
    [Applications]
    · Optimal fortightening and loosening of hex socket head bolts.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    6HT2MM | Total Length 152 mm T-Handle Hex Key Single Item / Sold Separately ( mm Sizes) | BONDHUS | MISUMI Thailand