Ballpoint Series (Plated Finish) Set (Standard mm)

Caution
Product Description
Ballpoint series (plated finish) set that allows the bolt to be turned from a 25-degree angle.
[Features]
· Standard: millimeters.
· BSX6MB: 1.5–5 mm, 6 pcs./set.
· BSX9MB: 1.5–10 mm, 9 pcs./set.
· Holder with fall-prevention functionality eliminates the worry of breaking the wrench.
· Torque can be applied with less force by turning the bolt while the wrench is inserted to the holder.
· When taking out the wrench from the holder, it can be simply taken out by slightly twisting to unlock.
· Our original steel material speciallyformulated for hex wrenches, "Protanium Alloy Steel," is 20% stronger than typical steel
[Applications]
· Optimal for tightening and loosening of hex socket head bolts.