(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Series (Plated Finish) Single/Separate Sale (Standard mm)

Ballpoint Series (Plated Finish) Single/Separate Sale (Standard mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999,999,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JS1.5MM
JS1.27MM
JS2MM
JS2.5MM
JS3MM
JS4MM
JS5MM
JS6MM
JS8MM
JS10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 72 1.5 125 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 61 1.27 103 8

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 72 2 125 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 69 2.5 130 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 81 3 169 22

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 94 4 200 27

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 111 5 217 27

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 139 6 262 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 161 8 283 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 305 10 305 33

Basic Specifications

Product Description

Ballpoint series (plated finish) that allows the bolt to be turned from a 25-degree angle.
[Features]
· Standard: millimeters.
· The ball point can be turned continuously without scratching the wrench or bolt even at a 25-degree angle.
· After use, it can be immediately found by storing it inside a tag so it would not get buried in a tool box or similar.
· Grip design that does not roll even at inclines of up to 15 degrees
· The surface of the grip uses a material that is not slippery even when the user's hands are dirty with wateroroil.
[Applications]
· For tightening and loosening of hex socket head bolts.

Part Number
JS1.5MM
JS1.27MM
JS2MM
JS2.5MM
JS3MM
JS4MM
JS5MM
JS6MM
JS8MM
JS10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 72 1.5 125 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 61 1.27 103 8

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 72 2 125 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 69 2.5 130 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 81 3 169 22

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 94 4 200 27

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 111 5 217 27

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 139 6 262 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 161 8 283 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 305 10 305 33

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1