1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Line Round Rasp【12 Pieces Per Package】

Line Round Rasp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,688.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A line round file from Hiroshima Files Japan (Uo-Chikyu Mark) that can be used for small diameter areas such as round hole grooves.

Part Number
13-0018
13-0021
13-0024
13-0030
13-0036
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShape Width x Thickness
(mm)

฿ 2,688.49

HYR POLISHING TOOL 1 Pack(s)

12 Pieces Per Package

3 Day(s) 18-Line Roundφ0.8×100

฿ 2,971.88

HYR POLISHING TOOL 1 Pack(s)

12 Pieces Per Package

3 Day(s) 21-Line Roundφ1.2×100

฿ 2,972.65

HYR POLISHING TOOL 1 Pack(s)

12 Pieces Per Package

5 Day(s) 24-Line Roundφ1.5×100

฿ 2,973.43

HYR POLISHING TOOL 1 Pack(s)

12 Pieces Per Package

5 Day(s) 30-Line Roundφ2.0×100

฿ 2,975.75

HYR POLISHING TOOL 1 Pack(s)

12 Pieces Per Package

5 Day(s) 36-Line Roundφ2.5×100

Loading...

  1. 1

Basic Information

Type Precision File Single Product Set Product Pack Product Quantity Per Set / Pack(Nos.) 12×5