1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Inverter DC Arc Welding Machine MA-2125DF

MTK ENGINE BATTERY WELDER

Electric Welding Machine, Inverter DC Arc Welding Machine MA-2125DF
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 38,910.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-lightweight small type cuts mass by more than half compared to conventional machines in the same class.
[Features]
· Greater Durability with 60% Utilization Rate
· The output current can be accurately set using the digital display
· DC Output / Digital Control for Stable Output Capabilities
· Can be used at any voltage if the input voltage is within 85 to 275 V with a wide voltage function
· Adopted a power factor improvement circuit for a design that greatly reduces input loss (power factor 0.99)
· Rated input current: 40 A / 35 A
· Rated Unloaded Voltage: 66 V
· Input cord: 3.3 sq x 2.5 m

Part Number
MA-2125DF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,910.48

฿ 34,680.91

MTK ENGINE BATTERY WELDER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Arc Welder Voltage(V) Single-phase 200 / Single-phase 100 Welding rod, wire diameter(mm) 100V:MAX φ2.6、200V:MAX φ4.0
Rated Input(kVA) 100V:4、200V:7 Output Current(A) 100V:125、200V:200 Width(mm) 420
Depth(mm) 135 Height(mm) 250 Usage Rate(%) 60
Mass(g) 7000 Accessories Output Terminal Rubber Cap 2 Units Frequency(Hz) 50/60

Please check the type/dimensions/specifications of the part MA-2125DF in the Electric Welding Machine, Inverter DC Arc Welding Machine MA-2125DF series.