Stopwatch HS-70W-1JH/HS-70W-8JH

Caution
Product Description
[Features]
· 1/1,000 second stopwatch with waterproof function.
· 5 atmospheric pressure waterproof specification enables safe usage not only in the rain but also near bodies of water such as pools or the ocean.
· 2 sets of measured lap/split data (up to 100 events each) can be saved in the memory.
· The easy-to-grip hourglass-shaped main body is equipped with clock and calendar function.
[Specifications]
· 5 Atmospheric pressure water-proof function
· Stopwatch 1/1,000 second, 10-hour clock (regular measurement, lap/split time measurement, simultaneous measurement of ranking 1-100)
· Max. 100 laps/splits x 2 events
· Battery Lasts Approx. 5 Years
· Time/Calendar Display
· Full Auto Calendar
· 12/24-Hour Type Display Switch
· ON/OFF Switching Tone Operating Function
· Precision: ±30 sec average monthly deviation
· Timing Accuracy (Stopwatch): 99.9988% (Room Temperature)