1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Drill (Straight Type)

SHI MEASURING TOOL

Small Drill (Straight Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

URYU SEISAKU Drill (Pneumatic Tool) Small Drill (Straight type)

 
Part Number
UD-50S-22 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(min-1)
Total Length
(mm)
Mass
(g)

฿ 16,275.00

฿ 13,020.00

SHI MEASURING TOOL 1 Piece(s) 15 Day(s) Approx. 2,200Approx. 205 (including chuck)Approx. 830

Loading...

  1. 1

Basic Information

Product Type Air Drills Chuck capacity(mm) 8 Shaft measurements 3/8 to 24 UNF
Hose Take-in Port Rc1/4 Specifications Straight/lever

Please check the type/dimensions/specifications of the part UD-50S-22 in the Small Drill (Straight Type) series.

Products with similar specification

Part Number
UD-50S-45
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of load-free rotations
(min-1)
Total Length
(mm)
Mass
(g)

฿ 17,360.00

1 Piece(s) 45 Day(s) Approx. 5,000Approx. 210 (including chuck)Approx. 850