1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Wrench, Dedicated Stud Bolt Wrench (UW-ST9SK)

SHI MEASURING TOOL

Impact Wrench, Dedicated Stud Bolt Wrench (UW-ST9SK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Automatic rotational direction switching mechanism
· When pushing the tool against a workpiece while pulling the valve lever, it will automatically rotate clockwise to tighten the stud bolt.
· When pulling back the tool after tightening work is complete, it automatically switches to left-oriented rotation so the socket can be removed from the bolt.
· Since there is no need to manually switch the rotational direction, this tool provides a high degree of workability.

Part Number
UW-ST9SK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSocket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Mass
(g)

฿ 28,970.07

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 12.7 Sq8 to 10Approx. 6,300 (0.6 MPa)0.5Approx. 192 (with no socket/bit)Approx. 2,350 (with no socket/bit)

Loading...

  1. 1

Basic Information

Hose Fixing Port Rc1/4