1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Nutrunner (UAN-611R-30C)

SHI MEASURING TOOL

Angle Nutrunner (UAN-611R-30C)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Automatically stops instantaneously while reducing the burden imposed on the operator.
· Design reduces inertia to provide a high level of tightening precision.
· Torque can be set easily. Adjust with a cross-head screwdriver.
· Spline-bonded slim head features 360° multi-angle positioning for access to any confined area freeing the user from having to adopt an awkward posture when operating in hard-to-reach areas.
· Equipped with a high-power motor featuring maximally reduced inertia.
· Easy to grasp thanks to the use of an ergonomically designed "touch protector," preventing slippage.
· A tool that makes the operator's job easier.

Part Number
UAN-611R-30C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Mass
(g)

฿ 65,386.95

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 13.0 to 25.0 (0.6 MPa)9.5 Sq8Approx. 270 (0.6 MPa)0.6Approx. 373Approx. 1,600

Loading...

  1. 1

Basic Information

Hose Fixing Port Rc1/4