1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Geared Wrench

Geared Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41,568.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The torque of the motor is amplified and transmitted via a gear.
· Also features excellent durability and low noise.

Part Number
UGW-6N-10
UGW-8N-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Number of Turns
(rpm)
Total Length
(mm)
Mass
(g)

฿ 41,568.35

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 18 (6 MPa)10 (Socket gear opposite-side dimensions)Approx. 530 (6 MPa)Approx. 310Approx. 1,400

฿ 42,410.81

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 23 (6 MPa)10, 12, 14 (Socket gear opposite-side dimensions)Approx. 410 (6 MPa)Approx. 322Approx. 1,500

Loading...

  1. 1

Basic Information

Hose Fixing Port Rc1/4 Air Consumption(m³/min) 0.3