1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open-End Wrench

Open-End Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,941.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for tightening pipes and tube nuts.
· Compact design allows tightening to be performed even in cramped spaces.
· A total of eleven standard stall-type models as well as the T60 series which shuts off via a clutch when the set torque is reached are available.

Part Number
UOW-11-10-10
UOW-11-14-14
UOW-11-22-22
UOW-11-30-30
UOW-T60-10-10
UOW-T60-14-14
UOW-T60-22-22
UOW-T60-30-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Number of Turns
(rpm)
Total Length
(mm)
Mass
(g)

฿ 52,941.84

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 13 (6 MPa)Approx. 390 (6 MPa)Approx. 295Approx. 1,500

฿ 52,941.84

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 16 (6 MPa)Approx. 290 (6 MPa)Approx. 311Approx. 1,600

฿ 67,301.63

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 24 (6 MPa)Approx. 220 (6 MPa)Approx. 326Approx. 1,750

฿ 73,045.67

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 32 (6 MPa)Approx. 160 (6 MPa)Approx. 347Approx. 2,000

฿ 72,126.62

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 4.0 to 14.0 (6 MPa)Approx. 300 (6 MPa)Approx. 370Approx. 2,100

฿ 72,126.62

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 5.0 to 17.0 (6 MPa)Approx. 240 (6 MPa)Approx. 385Approx. 2,200

฿ 78,789.70

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 7.0 to 24.0 (6 MPa)Approx. 170 (6 MPa)Approx. 400Approx. 2,350

฿ 84,533.74

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 10.0 to 32.0 (6 MPa)Approx. 130 (6 MPa)Approx. 420Approx. 2,600

Loading...

  1. 1

Basic Information

Hose Fixing Port Rc1/4 Air Consumption(m³/min) 0.3