(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The U series wrench was initially released in 1978, followed by the UX series wrench in 1984.
· This long-selling series by URYU offers a proven track record of performance that you can trust.
Maximum Tightening Torque(N▪m) | 3.0 to 5.0 (0.5 MPa) / 3.5 to 5.8 (0.6 MPa) | Socket Insertion Angle(mm) | 6.35 Hex | Suitable Bolt Diameter(φ/mm) | 3 to 4 |
---|---|---|---|---|---|
Number of Turns(rpm) | Approx. 10,000 (0.5 MPa) / Approx. 10,500 (0.6 MPa) | Hose Fixing Port | Rc1/4 | Air Consumption(m³/min) | 0.15 |
Total Length(mm) | Approx. 238 (with no socket/bit) | Mass(g) | Approx. 710 (with no socket/bit) |
How can we improve?
How can we improve?