1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Pulse Wrench, UL Series (Straight Type)

Oil Pulse Wrench, UL Series (Straight Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 42,410.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightest pulse tool in its class.
· Reduces worker load.

Part Number
UL30SD
UL50SDSALE
UL60SSALE
UL70SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Mass
(g)

฿ 42,410.81

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 5.5 to 10.5 (0.5 MPa) / 6.0 to 12.0 (0.6 MPa)6.35 Hex5Approx. 4,700 (0.5 MPa) / Approx. 5,000 (0.6 MPa)0.23Approx. 209 (with no socket/bit)Approx. 620 (with no socket/bit)

฿ 49,375.00

฿ 39,500.00

SHI MEASURING TOOL 1 Piece(s) 20 Day(s) 5.5-10.5(0.5MPa) / 6.0-12.0(0.6MPa)6.35Hex5Approx. 4,700 (0.5 MPa), approx. 5,000 (0.6 MPa)0.23Approximately 209 (with no socket/bit)Approximately 620 (with no socket/bit)

฿ 54,902.00

฿ 43,921.60

SHI MEASURING TOOL 1 Piece(s) Quote 30.0 to 45.0 (0.5 MPa) / 32.0 to 50.0 (0.6 MPa)9.5 Sq8Approx. 6,400 (0.5 MPa) / Approx. 6,700 (0.6 MPa)0.45Approx. 209 (with no socket/bit)Approx. 770 (with no socket/bit)

฿ 61,492.00

฿ 49,193.60

SHI MEASURING TOOL 1 Piece(s) Quote 36.0 to 54.0 (0.5 MPa) / 40.0 to 60.0 (0.6 MPa)9.5 Sq8 to 10Approx. 5,100 (0.5 MPa) / Approx. 5,400 (0.6 MPa)0.4Approx. 223 (with no socket/bit)Approx. 870 (with no socket/bit)

Loading...

  1. 1

Basic Information

Hose Fixing Port Rc1/4