1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Pulse Wrench, UAT Series (Pistol Type)

SHI MEASURING TOOL

Oil Pulse Wrench, UAT Series (Pistol Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 53,898.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This best-in-class air tool boasts a high level of tightening precision.
· Oil pulse wrench that offers high efficiency, high accuracy, and excellent durability.

Part Number
UAT80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 53,898.88

SHI MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) -(0.4 to 0.5 MPa) / 45.0 to 63.0 (0.5 to 0.6 MPa) Socket Insertion Angle(mm) 9.5 Sq Suitable Bolt Diameter(φ/mm) 10 to 12
Number of Turns(rpm) Approx. 5,300 (0.5 MPa) / Approx. 5,600 (0.6 MPa) Operating Air Pressure(Mpa) (0.4) 0.5 to 0.6 MPa Hose Fixing Port Rc1/4
Air Consumption(m³/min) 0.48 Total Length(mm) Approx. 186 (with no socket/bit) Mass(g) Approx. 1,250 (with no socket/bit)