1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Pulse Wrench, UAT Series (Straight Type) (UAT60S)

URY AIR IMPACT WRENCHES

Oil Pulse Wrench, UAT Series (Straight Type) (UAT60S)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This best-in-class air tool boasts a high level of tightening precision.
· Oil pulse wrench that offers high efficiency, high precision, and excellent durability.

Part Number
UAT60S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Operating Air Pressure
(Mpa)
Air Consumption
(m³/min)
Total Length
(mm)
Mass
(g)

฿ 53,167.46

URY AIR IMPACT WRENCHES 1 Piece(s) 31 Day(s) 15.0 to 32.0 (0.5 to 0.6 MPa)9.5 Sq8Approx. 5,400 (0.5 MPa) / 5,700 (0.6 MPa)(0.4) 0.5 to 0.6 MPa0.3Approx. 229 (with no socket/bit)Approx. 870 (with no socket/bit)

Loading...

  1. 1

Basic Information

Hose Fixing Port Rc1/4